Round cable set, FLK 20

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2296508
2296511
2296524
2296537
2298470
2300818
2305059
2305237
2305334
2305347
2305826
2305839
2305842
2305855
2305868
2902707
2902708
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles Length
(m)
Suitable for analogue signals

72.00 €

3 40 Days 204true

87.30 €

3 7 Days 206true

104.50 €

2 40 Days 208true

121.70 €

2 40 Days 2010true

74.75 €

3 7 Days 141false

98.90 €

2 7 Days 143false

71.35 €

3 40 Days 140.5false

119.00 €

2 40 Days 144false

75.15 €

3 40 Days 202.5true

79.00 €

3 40 Days 203true

54.30 €

4 40 Days 200.5true

87.90 €

3 40 Days 204true

105.10 €

2 40 Days 206true

122.30 €

2 40 Days 208true

138.90 €

2 40 Days 2010true

107.20 €

2 40 Days 145false

142.60 €

2 40 Days 1410false

Loading...

  1. 1

Basic information

Function PLC - other devices Type of electrical connection, box-sided Other Type of electrical connection, field-sided Other
Suitable for input board PLC true Suitable for output card PLC true Suitable for digital signals true

Tech Support