Crimping tool, electro-pneumatic, CF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1208199
1212456
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Strip length
(mm)
Adjustable conductor cross section
(mm²)

17,523.86 €

1 7 Days 14.50.34|4

15,176.29 €

1 40 Days 15.54|10

Loading...

  1. 1

Basic information

Width(mm) 250 Function - Height(mm) 412
Depth(mm) 550 Type of drive Other Strip length adjustable true

Tech Support