Tool set, CF CRIMPHANDY

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1003670
1003671
1003672
1003673
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adjustable conductor cross section
(mm²)

2,815.72 €

1 7 Days 1.5|1.5

2,815.72 €

1 7 Days 1|1

2,815.72 €

1 7 Days 0.75|0.75

2,815.72 €

1 7 Days 0.5|0.5

Loading...

  1. 1

Basic information

Width(mm) 43 Function - Height(mm) 70
Depth(mm) - Type of drive Electrical Strip length adjustable false
Strip length(mm) 10.8

Tech Support