Electrical crimping tool, CF CRIMPHANDY

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1212463
1212464
1212465
1212466
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adjustable conductor cross section
(mm²)

2,677.63 €

1 7 Days 0.5|0.5

2,677.63 €

1 7 Days 0.75|0.75

2,677.63 €

1 7 Days 1|1

2,677.63 €

1 7 Days 1.5|1.5

Loading...

  1. 1

Basic information

Width(mm) 43 Function - Height(mm) 70
Depth(mm) 205 Type of drive Electrical Strip length adjustable false
Strip length(mm) 10.8

Tech Support