Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2907064 |
2907216 |
2907780 |
2907781 |
2908781 |
2908782 |
2908800 |
2908801 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Built-in depth (mm) | Operation temperature (°C) | Degree of protection (IP), front side | Width of the front (mm) | Height of the front (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
716.50 € | 1 | 7 Days | 151.8 | -20|60 | IP65 | 96 | 48 | |||
730.70 € | 1 | 47 Days | 175 | -20|60 | IP65 | 96 | 48 | |||
- | 1 | 47 Days | 96 | -40|50 | IP67 | 199 | 160 | |||
- | 1 | 47 Days | 96 | -40|50 | IP67 | 199 | 160 | |||
530.60 € | 1 | 47 Days | 41.5 | -40|60 | - | 96 | 48 | |||
661.90 € | 1 | 19 Days | 55.5 | -40|60 | - | 131 | 81.5 | |||
532.40 € | 1 | 22 Days | 41.5 | -40|60 | - | 96 | 48 | |||
661.90 € | 1 | 61 Days | 55.5 | -40|60 | - | 131 | 81.5 |
Loading...
Suitable for safety functions | - | Voltage type of supply voltage | - | Supporting protocol for LON | - |
---|---|---|---|---|---|
Number of HW-interfaces industrial Ethernet | - | Number of HW-interfaces RS-232 | - | Number of HW-interfaces RS-422 | - |
Number of HW-interfaces RS-485 | - | Number of HW-interfaces serial TTY | - | Number of HW-interfaces USB | - |
Number of HW-interfaces parallel | - | Number of HW-interfaces other | - | Supporting protocol for TCP/IP | - |
Supporting protocol for ASI | - | Supporting protocol for PROFIBUS | - | Supporting protocol for CAN | - |
Supporting protocol for INTERBUS | - | Supporting protocol for KNX | - | Supporting protocol for MODBUS | - |
Supporting protocol for Data-Highway | - | Supporting protocol for DeviceNet | - | Supporting protocol for SUCONET | - |
Supporting protocol for other bus systems | - | Number of function buttons, programmable | - | With numeric keyboard | - |
With alpha numeric keyboard | - | Useful project memory/user memory(kByte) | - | With message indication | - |
With message system (incl. buffer and confirmation) | - | Process value representation (output) possible | - | Process default value (input) possible | - |
With recipes | - | Number of password levels | - | With printer output | - |
Number of online languages | - | Number of display lines | - | Number of characters per line | - |
Max. character height, display(mm) | - | Graphic objects presentable | - | Supporting protocol for SERCOS | - |
Supporting protocol for INTERBUS-Safety | - | Number of interfaces PROFINET | - | Number of HW-interfaces Wireless | - |
Radio standard Bluetooth | - | Radio standard WLAN 802.11 | - | IO link master | - |
Supporting protocol for AS-Interface Safety at Work | - | Supporting protocol for DeviceNet Safety | - | Supporting protocol for EtherNet/IP | - |
Supporting protocol for Foundation Fieldbus | - | Supporting protocol for PROFINET CBA | - | Supporting protocol for PROFINET IO | - |
Supporting protocol for PROFIsafe | - | Supporting protocol for SafetyBUS p | - | Supply voltage AC 50 Hz(V) | -|- |
Supply voltage AC 60 Hz(V) | -|- | Supply voltage DC(V) | -|- | Type of display | - |
Radio standard GPRS | - | Radio standard GSM | - | Radio standard UMTS | - |
Number of buttons with LED | - | Number of system buttons | - | Degree of protection (NEMA) | - |
Configure