Test plug, PS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3038723
3038749
3048564
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pin diameter
(mm)

1.78 €

110 7 Days -

1.89 €

100 18 Days -

2.04 €

90 42 Days 8

Loading...

  1. 1

Basic information

Colour Red Connection type Spring Number of poles 1
With connection cable - Tackable true Interlockable false

Tech Support