Test plug, MPS-MT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3048577
3050522
3050549
3212251
3244397
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connection type Pin diameter
(mm)

2.83 €

70 28 Days OtherSoldering flag connection4.4

4.51 €

50 32 Days RedSpring-

-

60 Quote RedSpring-

2.63 €

70 23 Days OtherSoldering flag connection2.3

4.49 €

50 16 Days RedSpring-

Loading...

  1. 1

Basic information

Number of poles 1 With connection cable - Tackable false
Interlockable false

Tech Support