Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3240258
Mounting method | Profile rail | Halogen free | true | Max. number of cables | - |
---|---|---|---|---|---|
Chucking range(mm) | 34|38 | For 3 single-core cables(mm) | - | For pipes (metric) | - |
For PG pipes | - | With plastic tray | true | With metal tray | false |
Surface clamp | Other | Surface screw | - | Material screw | - |
Material clamp | Steel |
This page is Cable clamp for DIN rails, WCC, part number 3240258.
You can find the detail information about specifications and dimensions on part number 3240258.