Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1143432 |
1146197 |
3047647 |
3047660 |
3047688 |
3047691 |
3047701 |
3047714 |
3060542 |
3060571 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Rated voltage (V) | Length (mm) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Number of clamp positions per level | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | Explosion-tested version 'Ex e' | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.81 € | 100 | 40 Days | Brown | 1000 | 55.5 | 12.2 | 54.4 | 2 | 1.5|25 | 1|16 | 1.5|25 | 1|6 | 76 | true | |||
1.81 € | 150 | 74 Days | Brown | 1000 | 47.7 | 8.2 | 46.9 | 2 | 0.2|10 | 0.25|6 | 0.2|10 | 0.2|2.5 | 41 | - | |||
1.71 € | 150 | 74 Days | Other | 1000 | 47.7 | 8.2 | 47.5 | 2 | 0.2|10 | 0.25|6 | 0.2|10 | 0.2|2.5 | 41 | true | |||
2.14 € | 100 | 74 Days | Other | 1000 | 47.7 | 10.2 | 46.9 | 2 | 0.5|16 | 0.5|10 | 0.5|16 | 0.5|4 | 57 | true | |||
1.32 € | 150 | 71 Days | Red | 800 | 57.8 | 6.2 | 47.5 | 2 | 0.14|6 | 0.14|4 | 0.14|6 | 0.14|1.5 | 41 | true | |||
1.32 € | 150 | 71 Days | Black | 800 | 57.8 | 6.2 | 47.5 | 2 | 0.14|6 | 0.14|4 | 0.14|6 | 0.14|1.5 | 41 | true | |||
1.40 € | 150 | 71 Days | White | 800 | 57.8 | 6.2 | 47.5 | 2 | 0.14|6 | 0.14|4 | 0.14|6 | 0.14|1.5 | 41 | true | |||
1.40 € | 150 | 58 Days | Brown | 800 | 57.8 | 6.2 | 47.5 | 2 | 0.14|6 | 0.14|4 | 0.14|6 | 0.14|1.5 | 41 | true | |||
1.72 € | 150 | 93 Days | Blue | 1000 | 49.1 | 8.2 | 47.5 | 2 | 0.2|10 | 0.25|6 | 0.2|10 | 0.2|2.5 | 41 | false | |||
3.29 € | 100 | Quote | Blue | 1000 | 86.5 | 8.2 | 60 | 4 | 0.2|10 | 0.25|6 | 0.2|10 | 0.2|2.5 | 41 | false |
Loading...
Mounting method | Other | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
---|---|---|---|---|---|
Closing plate required | true | Type of electrical connection 1 | Screw connection | Type of electrical connection 2 | Screw connection |
Number of levels | 1 | Internally connected stages | false | Material insulation body | Other |
Connection position | - |
Configure
Basic Attributes
Colour
Rated voltage(V)
Length(mm)
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Number of clamp positions per level
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Explosion-tested version 'Ex e'
Type
Filter by standard shipping days
Optional Attributes