Multi-level terminal block, PT (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3210500

Part Number
3210500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.58 €

100 7 Days

Loading...

  1. 1

Basic information

Mounting method Other Colour Grey Rated voltage(V) 500
Length(mm) 102 Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Width/grid dimension(mm) 5.2 Height at lowest possible mounting height(mm) 56.4 Closing plate required true
Type of electrical connection 1 Other Type of electrical connection 2 Other Number of levels 3
Number of clamp positions per level 2 Internally connected stages false Connectable conductor cross section solid-core(mm²) 0.14|4
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.14|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.14|4 Connectable conductor cross section multi-wired(mm²) 0.14|2.5
Material insulation body Other Connection position - Rated current In(A) 20
Explosion-tested version 'Ex e' true

This page is Multi-level terminal block, PT, part number 3210500.
You can find the detail information about specifications and dimensions on part number 3210500.

Tech Support