Marshalling patchboard, FTMC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3270390

Part Number
3270390
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.64 €

8 75 Days

Loading...

  1. 1

Basic information

Mounting method Other Colour Grey Rated voltage(V) 500
Length(mm) 131 Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Width/grid dimension(mm) 22 Height at lowest possible mounting height(mm) 30 Closing plate required false
Type of electrical connection 1 Other Type of electrical connection 2 Other Number of levels 1
Number of clamp positions per level 4 Internally connected stages false Connectable conductor cross section solid-core(mm²) 0.14|2.5
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.14|1.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.14|1.5 Connectable conductor cross section multi-wired(mm²) 0.14|1.5
Material insulation body Other Connection position - Rated current In(A) 17.5
Explosion-tested version 'Ex e' false

This page is Marshalling patchboard, FTMC, part number 3270390.
You can find the detail information about specifications and dimensions on part number 3270390.

Tech Support