Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3205080 |
3206351 |
3206447 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Type of electrical connection 2 | Number of clamp positions per level | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | Explosion-tested version 'Ex e' | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.38 € | 100 | 7 Days | 94 | 5.2 | 39.3 | Plug-in connection | 4 | 0.25|1.5 | 0.25|1.5 | 0.25|1.5 | 17.5 | true | |||
- | 150 | Quote | 71.6 | 5.2 | 39.3 | Spring clamp connection | 3 | 0.25|1.5 | 0.25|1.5 | 0.25|1.5 | 17.5 | true | |||
2.85 € | 100 | 96 Days | 102.4 | 6.2 | 37.8 | Plug-in connection | 4 | 0.5|2.5 | 0.5|2.5 | 0.5|2.5 | 24 | false |
Loading...
Mounting method | Other | Colour | Blue | Rated voltage(V) | 800 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 | Closing plate required | true |
Type of electrical connection 1 | Plug-in connection | Number of levels | 1 | Internally connected stages | false |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Material insulation body | Other | Connection position | - |
Configure
Basic Attributes
Length(mm)
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Type of electrical connection 2
Number of clamp positions per level
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Explosion-tested version 'Ex e'
Type
Filter by standard shipping days
Optional Attributes