Housing, Box mounting base, HC-STA-24

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1082592
1082593
1082595
1082596
1082597
1082603
1082604
1082605
1085185
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
With hinged lid Locking mechanism

35.50 €

6 98 Days 68.7150.29falseSingle locking lever

35.50 €

6 98 Days 68.7151.62falseSingle locking lever

43.50 €

5 98 Days 103.24148.92trueSingle locking lever

43.50 €

5 98 Days 103.24150.29trueSingle locking lever

43.50 €

5 7 Days 103.24151.62trueSingle locking lever

35.60 €

6 98 Days 57152.52falseDouble locking levers

35.60 €

6 98 Days 57153.89falseDouble locking levers

35.60 €

6 7 Days 57155.22falseDouble locking levers

35.50 €

6 98 Days 68.7148.92falseSingle locking lever

Loading...

  1. 1

Basic information

UV resistant false Depth(mm) - Colour housing -
Number of conduit inlets - With cable screw gland false EMC-version true
Corrosion resistant - Material housing Other Coating housing Uncoated
Operation temperature(°C) -40|125 Inflammability class of insulation material acc. with UL94 Other Impact strength -
With distance piece - Number of openings - With sealing -
Type of housing Socket case Degree of protection (IP), mounted IP66 Material adapter plate -
Position cable feed Sideways Position of the shackle Cover Mounting method of the cable gland -

Tech Support