Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1419622
Material | Plastic | Model | Other | Outer diameter(mm) | - |
---|---|---|---|---|---|
Inner diameter(mm) | - | Thickness(mm) | 23.7 | Material quality | - |
Fitting for thread size metric | - | Fitting for thread size PG | - | Number of feedthroughs | - |
Suitable for thread size NPT | - |
This page is Profile gasket, HC-D07, part number 1419622.
You can find the detail information about specifications and dimensions on part number 1419622.