Profile gasket, HC-B10 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1407707
1409804
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Width
(mm)
Model Outer diameter
(mm)
UV resistant Height
(mm)
Depth
(mm)
Inner diameter
(mm)
With hinged lid Thickness
(mm)
Colour housing Locking mechanism Number of conduit inlets With cable screw gland EMC-version Corrosion resistant Material quality Material housing Coating housing Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Fitting for thread size metric Impact strength With distance piece Number of openings With sealing Type of housing Degree of protection (IP), mounted Material adapter plate Fitting for thread size PG Position cable feed Position of the shackle Number of feedthroughs Mounting method of the cable gland Suitable for thread size NPT

2.96 €

70 7 Days Plastic-Other--------------------------------

4.37 €

50 7 Days -55---7.8--false----false------40|125---------------

Loading...

  1. 1

Tech Support