Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1853353 |
1855131 |
1855157 |
1855160 |
1886553 |
1886566 |
1886579 |
1886582 |
1886595 |
1886605 |
1886621 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Material housing | Inflammability class of insulation material acc. with UL94 | Type of housing | |
---|---|---|---|---|---|---|---|---|---|
32.95 € | 10 | 28 Days | 75 | Zinc | V0 | - | |||
24.71 € | 10 | 28 Days | 65 | Zinc | V0 | - | |||
30.62 € | 10 | 28 Days | 75 | Zinc | V0 | - | |||
34.58 € | 10 | 29 Days | 75 | Zinc | V0 | - | |||
30.31 € | 10 | 28 Days | 65 | Other | V0 | Other | |||
34.95 € | 10 | 40 Days | 65 | Zinc | Other | Other | |||
36.12 € | 10 | 7 Days | 75 | Zinc | Other | Other | |||
40.23 € | 5 | 28 Days | 75 | Zinc | V0 | Other | |||
30.78 € | 10 | 28 Days | 65 | Zinc | V0 | Other | |||
35.32 € | 10 | 39 Days | 65 | Zinc | V0 | Other | |||
40.60 € | 5 | 28 Days | 75 | Zinc | V0 | Other |
Loading...
Width(mm) | 33 | UV resistant | false | Depth(mm) | - |
---|---|---|---|---|---|
With hinged lid | false | Colour housing | - | Locking mechanism | Screw |
Number of conduit inlets | - | With cable screw gland | false | EMC-version | true |
Corrosion resistant | - | Coating housing | Other | Operation temperature(°C) | -40|125 |
Impact strength | - | With distance piece | - | Number of openings | - |
With sealing | - | Degree of protection (IP), mounted | IP65 | Material adapter plate | - |
Position cable feed | Other | Position of the shackle | None | Mounting method of the cable gland | - |