Cable Housing, KGG-PC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1837243
1837256
1837269
1837272
1837285
1837298
1837311
1837382
1837395
1837405
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.92 €

40 7 Days

5.98 €

40 7 Days

6.01 €

40 28 Days

6.04 €

40 25 Days

6.11 €

30 28 Days

6.12 €

30 25 Days

6.17 €

30 25 Days

6.15 €

30 25 Days

6.17 €

30 28 Days

6.18 €

30 28 Days

Loading...

  1. 1

Basic information

Width(mm) 0 UV resistant false Height(mm) -
Depth(mm) - With hinged lid false Colour housing -
Locking mechanism - Number of conduit inlets - With cable screw gland false
EMC-version false Corrosion resistant - Material housing -
Coating housing - Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 HB
Impact strength - With distance piece - Number of openings -
With sealing - Type of housing Other Degree of protection (IP), mounted -
Material adapter plate - Position cable feed Other Position of the shackle -
Mounting method of the cable gland -

Tech Support