Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1404231 |
1404232 |
1404233 |
1404234 |
1414975 |
1414976 |
1420053 |
1420054 |
1420914 |
1420915 |
1420916 |
1420917 |
1420918 |
1420919 |
1420920 |
1420921 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Locking mechanism | With cable screw gland | EMC-version | Corrosion resistant | Coating housing | Operation temperature (°C) | Inflammability class of insulation material acc. with UL94 | Position cable feed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.80 € | 10 | 11 Days | 57 | 125.5 | Screw | true | false | - | - | -40|100 | V0 | Other | |||
18.80 € | 10 | 11 Days | 57 | 146.03 | Screw | true | false | - | - | -40|100 | V0 | Sideways | |||
18.80 € | 10 | 11 Days | 57 | 125.5 | Screw | true | false | - | - | -40|100 | V0 | Other | |||
18.80 € | 10 | 11 Days | 57 | 151.01 | Screw | true | false | - | - | -40|100 | V0 | Sideways | |||
19.50 € | 10 | 7 Days | 56.99 | 125.49 | Screw | false | true | true | Uncoated | -40|125 | Other | Other | |||
19.50 € | 10 | 7 Days | 56.99 | 125.49 | Screw | false | true | true | Uncoated | -40|125 | Other | Sideways | |||
16.26 € | 12 | 7 Days | 56.99 | 125.49 | Swivel | false | true | true | Uncoated | -40|125 | Other | Other | |||
22.23 € | 9 | 7 Days | 56.99 | 125.49 | Swivel | false | true | true | Uncoated | -40|125 | Other | Other | |||
36.15 € | 6 | 7 Days | 56.99 | 125.49 | Screw | false | true | true | Powder coating | -40|125 | Other | Sideways | |||
36.15 € | 6 | 7 Days | 57 | 93.7 | Screw | false | true | true | Powder coating | -40|125 | Other | Sideways | |||
36.15 € | 6 | 7 Days | 56.99 | 125.49 | Screw | false | true | true | Powder coating | -40|125 | Other | Sideways | |||
36.15 € | 6 | 7 Days | 56.99 | 125.49 | Screw | false | true | true | Powder coating | -40|125 | Other | Other | |||
36.15 € | 6 | 7 Days | 56.99 | 125.49 | Screw | false | true | true | Powder coating | -40|125 | Other | Other | |||
36.15 € | 6 | 7 Days | 56.99 | 125.49 | Screw | false | true | true | Powder coating | -40|125 | Other | Other | |||
27.40 € | 7 | 7 Days | 56.99 | 125.49 | Screw | false | true | true | Powder coating | -40|125 | Other | Sideways | |||
27.40 € | 7 | 7 Days | 56.99 | 125.49 | Screw | false | true | true | Powder coating | -40|125 | Other | Other |
Loading...
UV resistant | false | Depth(mm) | - | With hinged lid | false |
---|---|---|---|---|---|
Colour housing | - | Number of conduit inlets | - | Material housing | Other |
Impact strength | - | With distance piece | - | Number of openings | - |
With sealing | - | Type of housing | Other | Degree of protection (IP), mounted | IP66 |
Material adapter plate | - | Position of the shackle | None | Mounting method of the cable gland | - |
Configure
Basic Attributes
Width(mm)
Height(mm)
Locking mechanism
With cable screw gland
EMC-version
Corrosion resistant
Coating housing
Operation temperature(°C)
Inflammability class of insulation material acc. with UL94
Position cable feed
Type
Filter by standard shipping days
Optional Attributes