Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1082556 |
1082559 |
1082566 |
1082575 |
1082576 |
1082577 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | With hinged lid | |
---|---|---|---|---|---|---|---|---|
27.40 € | 7 | 98 Days | 67.1 | 88.92 | false | |||
27.40 € | 7 | 7 Days | 67.1 | 90.29 | false | |||
27.40 € | 7 | 7 Days | 67.1 | 91.62 | false | |||
35.00 € | 6 | 7 Days | 105.85 | 88.92 | true | |||
35.00 € | 6 | 7 Days | 105.85 | 90.29 | true | |||
35.00 € | 6 | 7 Days | 105.85 | 91.62 | true |
Loading...
UV resistant | false | Depth(mm) | - | Colour housing | - |
---|---|---|---|---|---|
Locking mechanism | Single locking lever | Number of conduit inlets | - | With cable screw gland | false |
EMC-version | true | Corrosion resistant | - | Material housing | Other |
Coating housing | Uncoated | Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | Other |
Impact strength | - | With distance piece | - | Number of openings | - |
With sealing | - | Type of housing | Socket case | Degree of protection (IP), mounted | IP66 |
Material adapter plate | - | Position cable feed | Sideways | Position of the shackle | Cover |
Mounting method of the cable gland | - |