Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Width(mm) | - | UV resistant | false | Height(mm) | - |
---|---|---|---|---|---|
Depth(mm) | - | With hinged lid | - | Colour housing | - |
Locking mechanism | - | Number of conduit inlets | - | With cable screw gland | false |
EMC-version | - | Corrosion resistant | - | Material housing | - |
Coating housing | - | Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | V2 |
Impact strength | - | With distance piece | - | Number of openings | - |
With sealing | - | Type of housing | - | Degree of protection (IP), mounted | IP66 |
Material adapter plate | - | Position cable feed | - | Position of the shackle | - |
Mounting method of the cable gland | - |