Housing, Box mounting base, HC-STA-10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1082578
1082579
1082580
1082582
1082583
1082585
1082598
1082599
1083164
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
With hinged lid Locking mechanism

30.80 €

6 98 Days 70.6597.92falseSingle locking lever

30.80 €

6 7 Days 70.6599.3falseSingle locking lever

30.80 €

6 98 Days 70.65100.62falseSingle locking lever

38.30 €

5 7 Days 106.9697.92trueSingle locking lever

38.30 €

5 7 Days 106.9699.3trueSingle locking lever

38.30 €

5 7 Days 106.96100.62trueSingle locking lever

30.90 €

6 98 Days 57104.14falseDouble locking levers

30.90 €

6 98 Days 57104.83falseDouble locking levers

30.90 €

6 98 Days 57106.16falseDouble locking levers

Loading...

  1. 1

Basic information

UV resistant false Depth(mm) - Colour housing -
Number of conduit inlets - With cable screw gland false EMC-version true
Corrosion resistant - Material housing Other Coating housing Uncoated
Operation temperature(°C) -40|125 Inflammability class of insulation material acc. with UL94 Other Impact strength -
With distance piece - Number of openings - With sealing -
Type of housing Socket case Degree of protection (IP), mounted IP66 Material adapter plate -
Position cable feed Sideways Position of the shackle Cover Mounting method of the cable gland -

Tech Support