Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Electrical & Controls
Terminal Blocks
Terminal Blocks (Round/Y Terminal Types)
Double-level terminal block, UKK
Configure
Clear all
Colour
Blue
Grey
Width/grid dimension(mm)
5.1
88.9
Type
Est. shipping days
All
Within 23 working days
PHOENIX CONTACT
Double-level terminal block, UKK
Catalog
Part number:
Still undefined.
3
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
2770286
2770943
2770969
Related
Colour
Width/grid dimension
(mm)
Minimum order quantity
Data sheet
Blue
5.1
100 pieces
Data sheet
Grey
88.9
5 pieces
Data sheet
Grey
88.9
5 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
3.31 €
(
3.94 €
)
23 working days
99.49 €
(
118.39 €
)
23 working days
99.49 €
(
118.39 €
)
23 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...