Feed-through terminal block, UKK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2778547

Part Number
2778547
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.65 €

50 26 Days

Loading...

  1. 1

Basic information

Mounting method Other Colour Blue Rated voltage(V) 400
Length(mm) 72 Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V2
Width/grid dimension(mm) 6.2 Height at lowest possible mounting height(mm) 59 Closing plate required true
Type of electrical connection 1 Screw connection Type of electrical connection 2 Flat plug-in connection Number of levels 2
Number of clamp positions per level 2 Internally connected stages false Connectable conductor cross section solid-core(mm²) 0.2|4
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|4 Connectable conductor cross section multi-wired(mm²) 0.2|1
Material insulation body Other Connection position - Rated current In(A) 20
Explosion-tested version 'Ex e' false

This page is Feed-through terminal block, UKK, part number 2778547.
You can find the detail information about specifications and dimensions on part number 2778547.

Tech Support