Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Mounting method | Snap mounting support rail | Width(mm) | 12.5 | Depth(mm) | 113.7 |
---|---|---|---|---|---|
Switching current(A) | - | Number of channels | 1 | Power consumption(W) | 0.6 |
Switching power(VA) | 0.6 | Type of power supply | Other | Suitable for safety functions | true |
Operation temperature(°C) | -20|60 | Switching voltage(V) | 8.2 | Switching frequency(Hz) | 5000 |
Degree of protection (IP) | IP20 | Number of inputs, according to NAMUR | 1 | Number of inputs, potential-free | 1 |
Number of output circuits opto-coupler | 0 | Number of output circuits relays normally open contact | 0 | Number of output circuits relays change-over contact | 0 |
Number of output circuits transistor antivalent | 0 | Number of output circuits transistor npn | 0 | Number of output circuits transistor pnp | 1 |
Number of output circuits transistor potential-free | 1 | Rated operation frequency(Hz) | -|- | Rated supply voltage at AC(V) | -|- |
Rated supply voltage at DC(V) | 9.6|30 | Inherently safe according to EN 60947-5-6 NAMUR | true | Primary voltage tolerance(%) | - |
Galvanic separation between output to output | false | Galvanic separation between input and output | true | Galvanic separation between inputs | false |
Galvanic separation between supply voltage and all other current circuits | true | Construction type of device | Built-in device | Performance level acc. EN ISO 13849-1 | None |
Malfunction message output | - | SIL according to IEC 61508 | - |