FO converters, FL MC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2702944
2891156
2891315
2891316
2891317
2891318
2891320
2891321
2902658
2902659
2902660
2902853
2902854
2902856
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Managed Ethernet Fast Ethernet Suitable for 19 inch mounting Supply voltage AC 50 Hz
(V)
Supply voltage AC 60 Hz
(V)
Supply voltage DC
(V)

595.00 €

1 47 Days 22.599114.5falsetrue-false-|--|--|-

1,160.88 €

1 98 Days 30130100falsetruetruefalse24|2424|2424|24

568.85 €

1 54 Days 2811070falsetruetruefalse24|2424|2424|24

568.85 €

1 26 Days 2811070falsetruetruefalse24|2424|2424|24

824.27 €

1 54 Days 2811070falsetruetruefalse24|2424|2424|24

875.35 €

1 54 Days 2811070falsetruetruefalse24|2424|2424|24

394.81 €

1 54 Days 2811070----24|2424|2424|24

394.81 €

1 75 Days 2811070----24|2424|2424|24

572.88 €

1 7 Days 22.599114.5falsetruefalsefalse-|--|--|-

572.88 €

1 7 Days 22.599114.5falsetruefalsefalse-|--|--|-

1,135.35 €

1 7 Days ---falsetrue-false-|--|--|-

397.42 €

1 33 Days 22.599114.5falsetruefalsefalse-|--|--|-

397.42 €

1 33 Days 22.599114.5falsetruefalsefalse-|--|--|-

538.08 €

1 7 Days 22.599114.5falsetruefalsefalse-|--|--|-

Loading...

  1. 1

Basic information

Construction type - Number of ports 10 Mbps BNC - Number of ports 10 Mbps AUI -
Number of ports 10 Mbps of ST - Number of ports 100 Mbps RJ45 - Number of ports 100 Mbps SC -
Number of ports 1000 Mbps RJ45 - Number of ports 10 Mbps of SC - Number of ports 100 Mbps ST -
Voltage type of supply voltage - Gigabit Ethernet - Number of ports 10 Mbps RJ45 -
Number of ports 10 Mbps VF-45 - Number of ports 10/100 Mbps RJ45 - Number of ports 100 Mbps VF-45 -
Number of ports 1000 Mbps SC (SX) - Number of ports 1000 Mbps SC (LX) - Number of ports GIBC (SX) -
Number of ports GIBC (LX) - Rail mounting possible - Number of ports 10 Gbps LC (LX) -
Number of ports 10 Gbps LC (SX) - Number of ports 10 Mbps MTRJ - Number of ports 10/100/1000 Mbps RJ45 -
Number of ports 1000 Mbps LC (LX) - Number of ports 1000 Mbps LC (SX) - Power over Ethernet false
Wall mounting/direct mounting - Number of ports 10 Gbps SC (LX) - Number of ports 10 Gbps SC (SX) -
Number of ports Mini-GBIC (LX) - Number of ports Mini-GBIC (SX) -

Tech Support