Voltage measuring transducer, MACX MCR voltage transducer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2906239
2906242
2906243
2906244
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial value measuring range voltage
(V)

463.80 €

1 14 Days 0

463.80 €

1 82 Days -550

463.80 €

1 14 Days -550

463.80 €

1 14 Days 0

Loading...

  1. 1

Basic information

Mounting method - Integrated configuration function true Type of analogy output Other
With switching output false Frequency rated current(Hz) - End value measuring range voltage(V) 550

Tech Support