NAMUR signal conditioner, MACX MCR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2865010
2865023
2865036
2865049
2865052
2865997
2924265
2924278
2924281
2924294
2924304
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Switching current
(A)
Number of channels Power consumption
(W)
Switching power
(VA)
Type of electric connection Degree of protection (IP) Number of inputs, according to NAMUR Number of inputs, potential-free Number of output circuits relays normally open contact Number of output circuits relays change-over contact Number of output circuits transistor pnp Number of output circuits transistor potential-free Rated supply voltage at DC
(V)
Galvanic separation between output to output

166.00 €

2 7 Days 12.5112.5-10.95500Screw connectionIP2011200019.2|30true

176.00 €

2 26 Days 12.5112.50.00510.80.8Screw connectionIP2011002219.2|30true

204.80 €

1 7 Days 12.5112.50.005211Screw connectionIP2022001119.2|30true

189.80 €

1 7 Days 12.5112.5-21500Screw connectionIP2022200019.2|30true

213.50 €

1 7 Days 17.5112.8-21.3500Screw connection-22220019.2|253true

151.10 €

2 7 Days 12.5112.5-10.65500Screw connectionIP2011110019.2|30false

166.00 €

2 12 Days 12.5116.9-10.95500OtherIP2011200019.2|30true

176.00 €

2 26 Days 12.5116.90.00510.80.8OtherIP2011002219.2|30true

204.80 €

1 26 Days 12.5116.70.005211OtherIP2022001119.2|30true

189.80 €

1 7 Days 12.5116.7-21500OtherIP2022200019.2|30true

213.50 €

1 26 Days 17.5117.7-21.3500Other-22220019.2|253true

Loading...

  1. 1

Basic information

Mounting method Snap mounting support rail Depth(mm) 113.7 Type of power supply Other
Suitable for safety functions true Operation temperature(°C) -20|60 Switching voltage(V) -
Switching frequency(Hz) - Number of output circuits opto-coupler 0 Number of output circuits transistor antivalent 0
Number of output circuits transistor npn 0 Rated operation frequency(Hz) -|- Rated supply voltage at AC(V) -|-
Inherently safe according to EN 60947-5-6 NAMUR false Primary voltage tolerance(%) - Galvanic separation between input and output true
Galvanic separation between inputs false Galvanic separation between supply voltage and all other current circuits true Construction type of device Built-in device
Performance level acc. EN ISO 13849-1 None Malfunction message output - SIL according to IEC 61508 -

Tech Support