Configure
  • Type
    • Est. shipping days
      • All
      • Within 7 working days
      • Within 26 working days

    Limit value switches, MINI MCR

    Part number:

    Still undefined. 7 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Height

    (mm)

    Depth

    (mm)

    Switching current

    (A)

    Power consumption

    (W)

    Type of power supply

    Operation temperature

    (°C)

    Switching voltage

    (V)

    Type of electric connection

    Number of output ranges 0 mA ... 20 mA

    Number of output ranges 4 mA ... 20 mA

    Number of input ranges +10 V ... -10 V

    Number of input ranges +5 V ... -5 V

    Number of input ranges 0 V ... 1 V

    Number of input ranges 0 mA ... 10 mA

    Number of input ranges 0 V ... 10 V

    Number of input ranges 0 mV ... 100 mV

    Number of input ranges 0 V ... 2 V

    Number of input ranges 0 V ... 2.5 V

    Number of input ranges 0 mA ... 20 mA

    Number of input ranges 0 V ... 20 V

    Number of input ranges 0 mV ... 200 mV

    Number of input ranges 0 V ... 24 V

    Number of input ranges 0 V ... 30 V

    Number of input ranges 0 mV ... 300 mV

    Number of input ranges 0 mA ... 5 mA

    Number of input ranges 0 V ... 5 V

    Number of input ranges 0 mV ... 500 mV

    Number of input ranges 0 mV ... 60 mV

    Number of input ranges -1 V ... +1 V

    Number of input ranges 1 V ... 5 V

    Number of input ranges -10 mA ... +10 mA

    Number of input ranges -10 V ... +10 V

    Number of input ranges 10 V ... 0 V

    Number of input ranges 10 V ... 2 V

    Number of input ranges -100 mV ... +100 mV

    Number of input ranges -2 V ... +2 V

    Number of input ranges 2 V ... 10 V

    Number of input ranges -2.5 V ... +2.5 V

    Number of input ranges -20 mA ... +20 mA

    Number of input ranges -20 V ... +20 V

    Number of input ranges 20 mA ... 0 mA

    Number of input ranges 20 mA ... 4 mA

    Number of input ranges -300 mV ... +300 mV

    Number of input ranges 4 mA ... 20 mA

    Number of input ranges -5 mA ... +5 mA

    Number of input ranges -5 V ... +5 V

    Number of input ranges 5 V ... 0 V

    Number of input ranges 5 V ... 1 V

    Number of input ranges -500 mV ... +500 mV

    Number of input ranges -60 mV ... +60 mV

    Number of limit values

    Number of output circuits relays change-over contact

    Rated supply voltage at AC

    (V)

    Rated supply voltage at DC

    (V)

    Inherently safe according to EN 60947-5-6 NAMUR

    Galvanic separation between output to output

    Galvanic separation between input and output

    Galvanic separation between inputs

    Galvanic separation between supply voltage and all other current circuits

    Malfunction message output

    Temperature drift

    (%/K)

    Minimum order quantity
    93.1
    101.2
    -
    0.33
    Other
    -20|65
    250
    Screw connection
    0
    0
    0
    0
    0
    0
    1
    0
    0
    0
    1
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    -
    1
    19.2|19.2
    19.2|30
    false
    false
    false
    false
    true
    false
    0.02
    1 pieces
    109.81
    119.2
    6
    0.5
    Other
    -40|70
    250
    Screw connection
    0
    0
    0
    0
    0
    0
    1
    0
    0
    0
    1
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    1
    1
    9.6|9.6
    9.6|30
    false
    false
    false
    false
    true
    true
    0.01
    1 pieces
    109.81
    119.2
    6
    0.5
    Other
    -40|70
    250
    Spring clamp connection
    0
    0
    0
    0
    0
    0
    1
    0
    0
    0
    1
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    0
    1
    1
    9.6|9.6
    9.6|30
    false
    false
    false
    false
    true
    true
    0.01
    1 pieces
    109.81
    119.2
    6
    0.57
    -
    -40|70
    250
    Screw connection
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    9.6|9.6
    9.6|30
    -
    -
    -
    -
    -
    -
    0.01
    1 pieces
    109.81
    119.2
    6
    0.57
    -
    -40|70
    250
    Spring clamp connection
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    9.6|9.6
    9.6|30
    -
    -
    -
    -
    -
    -
    0.01
    1 pieces
    109.81
    119.2
    0.1
    0.35
    -
    -40|70
    30
    Screw connection
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    9.6|9.6
    9.6|30
    -
    -
    -
    -
    -
    -
    0.01
    1 pieces
    109.81
    119.2
    0.1
    0.35
    -
    -40|70
    30
    Spring clamp connection
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    9.6|9.6
    9.6|30
    -
    -
    -
    -
    -
    -
    0.01
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    272.70 €
    ( 324.51 € )
    7 working days
    237.90 €
    ( 283.10 € )
    26 working days
    237.90 €
    ( 283.10 € )
    26 working days
    237.90 €
    ( 283.10 € )
    26 working days
    237.90 €
    ( 283.10 € )
    26 working days
    257.60 €
    ( 306.54 € )
    26 working days
    257.60 €
    ( 306.54 € )
    26 working days