Buzzer element, PSD-S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2700136

Part Number
2700136
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

68.20 €

3 7 Days

Loading...

  1. 1

Basic information

Loudness(dB) - Voltage type AC/DC Type of acoustic signal Other
Operating voltage at AC 50 Hz(V) 21.6|26.4 Operating voltage at AC 60 Hz(V) 21.6|26.4 Operating voltage at DC(V) 21.6|26.4

This page is Buzzer element, PSD-S, part number 2700136.
You can find the detail information about specifications and dimensions on part number 2700136.

Tech Support