PCB terminal block, SMKDS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1701626
1702858
1736764
1760691
1769236
1888849
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Operation temperature
(°C)
Rated surge voltage
(kV)
Diameter connection pin
(mm)
Length pin
(mm)
Modular spacing connections
(mm)
Type of banding Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Type of PCB fastening Rated current In
(A)
Number of electrical connections

5.97 €

50 26 Days 23.5400-40|10041.43.55.08-0.14|2.50.25|2.50.14|2.50.14|0.75Connecting contact209

2.44 €

100 28 Days 15.5160-|-2.51.33.53.5None0.08|1.50.25|1.50.08|1.50.08|0.5Connecting contact125

10.62 €

50 28 Days 22.9400-40|10041.43.55.08None0.14|2.50.25|2.50.14|2.50.14|0.75Connecting contact2016

9.75 €

50 40 Days 15.5160-|-2.51.33.53.5None0.08|1.50.25|1.50.08|1.50.08|0.5Connecting contact1220

8.52 €

100 64 Days 22.5400-|-41.34.55None0.2|40.25|2.50.2|2.50.2|1.5-2415

3.97 €

50 64 Days 22.5400-40|10041.34.55.08None0.2|40.25|2.50.2|2.50.2|1.5-247

Loading...

  1. 1

Basic information

Colour housing Green Type of fastening - Inflammability class of insulation material acc. with UL94 -
Number of levels 1 Over voltage category III Pollution degree 2
Connection type conductor Screw connection Connection type PCB Soldering connection Material connection surface Tin
Degree of protection (IP), mounted - Material insulation body Other Angle PCB/conductor connection 45°/135° (downwards inclined)

Tech Support