Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1729212 |
1729267 |
1753611 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour housing | Rated voltage (V) | Inflammability class of insulation material acc. with UL94 | Connection type PCB | Modular spacing connections (mm) | Number of electrical connections | |
---|---|---|---|---|---|---|---|---|---|---|---|
3.87 € | 80 | 7 Days | Green | 400 | V0 | Soldering connection | 5.08 | 11 | |||
5.62 € | 40 | 72 Days | Green | 400 | V0 | Soldering connection | 5 | 16 | |||
3.26 € | 60 | 72 Days | Black | 320 | - | THR connection | 5 | 8 |
Loading...
Height(mm) | 13.5 | Operation temperature(°C) | -40|100 | Type of fastening | - |
---|---|---|---|---|---|
Number of levels | 1 | Rated surge voltage(kV) | 4 | Over voltage category | III |
Pollution degree | 2 | Connection type conductor | Screw connection | Diameter connection pin(mm) | 1.3 |
Length pin(mm) | 3.5 | Material connection surface | Tin | Type of banding | None |
Connectable conductor cross section solid-core(mm²) | 0.14|1.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|1 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|1 |
Connectable conductor cross section multi-wired(mm²) | 0.14|0.75 | Degree of protection (IP), mounted | - | Material insulation body | Other |
Angle PCB/conductor connection | 0°/180° (horizontal) | Type of PCB fastening | Connecting contact | Rated current In(A) | 13.5 |
Configure