Manufacturer part number: 1050488
Brand: PHOENIX CONTACT
Price: 2.97 €
Delivery time: Quote
Height: 12 mm
Colour housing: Green
Rated voltage: 200 V
Operation temperature: -40|-40 °C
Inflammability class of insulation material acc. with UL94: V0
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1050488
Part Number
|
---|
1050488 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Colour housing | Rated voltage (V) | Operation temperature (°C) | Inflammability class of insulation material acc. with UL94 | Rated surge voltage (kV) | Connection type PCB | Diameter connection pin (mm) | Length pin (mm) | Modular spacing connections (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Type of PCB fastening | Rated current In (A) | Number of electrical connections | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.97 € | 250 | Quote | 12 | Green | 200 | -40|-40 | V0 | 2.5 | Soldering connection | 1.1 | 3.5 | 3.5 | 0.14|1.5 | 0.25|0.5 | 0.14|0.5 | 0.14|0.5 | Connecting contact | 13.5 | 4 |
Loading...
Type of fastening | - | Number of levels | 1 | Over voltage category | III |
---|---|---|---|---|---|
Pollution degree | 2 | Connection type conductor | Screw connection | Material connection surface | Tin |
Type of banding | None | Degree of protection (IP), mounted | - | Material insulation body | Other |
Angle PCB/conductor connection | 0°/180° (horizontal) |
This page is PCB terminal block, MKDS, part number 1050488.
You can find the detail information about specifications and dimensions on part number 1050488.
Configure
Basic Attributes
Type
Height(mm)
Colour housing
Rated voltage(V)
Operation temperature(°C)
Inflammability class of insulation material acc. with UL94
Rated surge voltage(kV)
Connection type PCB
Diameter connection pin(mm)
Length pin(mm)
Modular spacing connections(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Type of PCB fastening
Rated current In(A)
Number of electrical connections
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1700540 |
1706442 |
1727272 |
1727285 |
1727298 |
1727311 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) | Colour housing | Rated voltage (V) | Operation temperature (°C) | Inflammability class of insulation material acc. with UL94 | Rated surge voltage (kV) | Connection type PCB | Diameter connection pin (mm) | Length pin (mm) | Modular spacing connections (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Type of PCB fastening | Rated current In (A) | Number of electrical connections |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.29 € | 25 | 44 Days | 23 | Green | 400 | -40|100 | V0 | 4 | Soldering connection | 1.3 | 5 | 5 | 0.2|4 | 0.25|2.5 | 0.2|2.5 | 0.2|1.5 | Connecting contact | 24 | 29 | |||
2.82 € | 100 | 28 Days | 23 | Blue | 400 | -|- | V0 | 4 | Soldering connection | 1.3 | 5 | 5.08 | 0.2|4 | 0.25|2.5 | 0.2|2.5 | 0.2|1.5 | Connecting contact | 24 | 3 | |||
4.77 € | 51 | 29 Days | 9.2 | Black | 160 | -40|100 | V0 | 2.5 | SMD-connection | - | 2 | 3.81 | 0.14|1.5 | 0.25|0.5 | 0.14|0.5 | 0.14|0.5 | Connecting contact | 8 | 6 | |||
5.57 € | 45 | 29 Days | 9.2 | Black | 160 | -40|100 | V0 | 2.5 | SMD-connection | - | 2 | 3.81 | 0.14|1.5 | 0.25|0.5 | 0.14|0.5 | 0.14|0.5 | Connecting contact | 8 | 7 | |||
7.16 € | 36 | 29 Days | 9.2 | Black | 160 | -40|100 | V0 | 2.5 | SMD-connection | - | 2 | 3.81 | 0.14|1.5 | 0.25|0.5 | 0.14|0.5 | 0.14|0.5 | Connecting contact | 8 | 9 | |||
8.75 € | 30 | 29 Days | 9.2 | Black | 160 | -40|100 | V0 | 2.5 | SMD-connection | - | 2 | 3.81 | 0.14|1.5 | 0.25|0.5 | 0.14|0.5 | 0.14|0.5 | Connecting contact | 8 | 11 |