Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1932339
Height(mm) | 17.5 | Colour housing | Green | Rated voltage(V) | 400 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Type of fastening | - | Inflammability class of insulation material acc. with UL94 | V0 |
Number of levels | 1 | Rated surge voltage(kV) | 4 | Over voltage category | III |
Pollution degree | 2 | Connection type conductor | Spring clamp connection | Connection type PCB | Soldering connection |
Diameter connection pin(mm) | 1.3 | Length pin(mm) | 3.5 | Material connection surface | Tin |
Modular spacing connections(mm) | 5.08 | Type of banding | None | Connectable conductor cross section solid-core(mm²) | 0.2|4 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|2.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|2.5 | Connectable conductor cross section multi-wired(mm²) | -|- |
Degree of protection (IP), mounted | - | Material insulation body | Other | Angle PCB/conductor connection | 45°/135° (downwards inclined) |
Type of PCB fastening | Connecting contact | Rated current In(A) | 24 | Number of electrical connections | 10 |
This page is PCB terminal block, ZFKDSA , part number 1932339.
You can find the detail information about specifications and dimensions on part number 1932339.