PCB terminal block, FFKDSA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1700211
1700224
1700240
1700266
1700279
1700318
1700389
1700392
1700428
1700473
1700512
1700635
1700651
1700790
1700800
1700884
1700897
1700907
1703505
1704498
1704884
1723382
1729551
1731167
1731718
1751604
1751620
1756265
1768363
1789126
1789485
1789524
1790539
1791596
1791732
1791774
1810874
1868063
1868115
1869871
1870019
1871306
1871322
1888221
1889877
1889880
1890015
1890154
1890950
1906417
1906682
1929740
1929766
1930771
1935721
1991231
1991383
1991396
1992081
1992159
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Rated surge voltage
(kV)
Over voltage category Pollution degree Connection type conductor Diameter connection pin
(mm)
Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Angle PCB/conductor connection Rated current In
(A)
Number of electrical connections

4.99 €

50 7 Days 16.2160-40|100V02.5III2-1.13.62.540.14|0.5-|-0.14|0.14-|-0°/180° (horizontal)69

6.10 €

30 19 Days 16.2160-40|-40V02.5---1.13.62.540.14|0.5-|-0.14|0.14-|-0°/180° (horizontal)611

8.87 €

30 19 Days 16.2160-40|100V02.5III2-1.13.62.540.14|0.5-|-0.14|0.14-|-0°/180° (horizontal)616

7.20 €

30 19 Days 17160-40|100V02.5III2-1.13.42.540.14|0.5-|-0.14|0.14-|-90° (upwards vertical)613

7.76 €

30 19 Days 17160-40|100V02.5III2-1.13.42.540.14|0.5-|-0.14|0.14-|-90° (upwards vertical)614

5.68 €

50 47 Days 16.1160-|--2.5III2-1.33.43.810.14|10.25|0.340.14|0.34-|-0°/180° (horizontal)1210

3.97 €

50 47 Days 17.1160-40|100-2.5III2-1.33.43.810.14|10.25|0.340.14|0.34-|-90° (upwards vertical)127

7.38 €

50 47 Days 17.1160-40|100-2.5III2-1.33.43.810.14|10.25|0.340.14|0.34-|-90° (upwards vertical)1213

9.08 €

50 47 Days 17.1160-40|100-2.5III2-1.33.43.810.14|10.25|0.340.14|0.34-|-90° (upwards vertical)1216

8.92 €

50 82 Days 16.15320-|--4III2-1.33.45.080.2|1.50.25|0.750.2|0.75-|-0°/180° (horizontal)1515

2.91 €

100 82 Days 13.4320-|--4III2-1.33.45.080.2|1.50.25|0.750.2|0.75-|-0°/180° (horizontal)155

7.73 €

50 82 Days 17320-40|100-4III2-1.33.45.080.2|1.50.25|0.750.2|0.75-|-90° (upwards vertical)1513

2.33 €

100 82 Days 19.2320-|--4III2-1.33.45.080.2|1.50.25|0.750.2|0.75-|-90° (upwards vertical)154

2.07 €

100 82 Days 13.4630-|-V06III2-1.33.47.620.2|1.50.25|0.750.2|0.750.2|1.50°/180° (horizontal)17.53

2.76 €

100 82 Days 13.4630-|--6III2-1.33.47.620.2|1.50.25|0.750.2|0.75-|-0°/180° (horizontal)17.54

5.62 €

50 82 Days 17630-40|100-6III2-1.33.47.620.2|1.50.25|0.750.2|0.75-|-90° (upwards vertical)17.58

1.38 €

150 82 Days 19.4630-|-V06III2-1.33.47.620.2|1.50.25|0.750.2|0.750.2|1.590° (upwards vertical)17.52

2.07 €

100 82 Days 19.4630-|--6III2-1.33.47.620.2|1.50.25|0.750.2|0.75-|-90° (upwards vertical)17.53

10.79 €

50 47 Days 16.1160-|--2.5III2-1.33.43.810.14|10.25|0.340.14|0.34-|-0°/180° (horizontal)1219

0.91 €

200 82 Days 19.48200-|-V02.5III2Spring clamp connection1.23.53.810.14|1.50.25|0.50.14|0.50.14|145°/135° (downwards inclined)122

14.41 €

20 7 Days 17160-40|100V02.5III2-1.13.42.540.14|0.5-|-0.14|0.14-|-90° (upwards vertical)626

17.73 €

20 23 Days 17160-40|100V02.5III2-1.13.42.540.14|0.5-|-0.14|0.14-|-90° (upwards vertical)632

11.89 €

50 82 Days 17320-40|100-4III2-1.33.45.080.2|1.50.25|0.750.2|0.75-|-90° (upwards vertical)1520

10.11 €

50 82 Days 17320-40|-40-4---1.33.45.080.2|1.50.25|0.750.2|0.75-|-90° (upwards vertical)1517

14.27 €

20 82 Days 17320-40|100-4III2-1.33.45.080.2|1.50.25|0.750.2|0.75-|-90° (upwards vertical)1524

8.32 €

50 82 Days 17320-40|100-4III2-1.33.45.080.2|1.50.25|0.750.2|0.75-|-90° (upwards vertical)1514

10.70 €

20 82 Days 17320-40|100-4III2-1.33.45.080.2|1.50.25|0.750.2|0.75-|-90° (upwards vertical)1518

12.75 €

20 23 Days 17160-40|100V02.5III2-1.13.42.540.14|0.5-|-0.14|0.14-|-90° (upwards vertical)623

15.46 €

20 82 Days 17320-40|100-4III2-1.33.45.080.2|1.50.25|0.750.2|0.75-|-90° (upwards vertical)1526

11.08 €

20 19 Days 17160-40|100V02.5III2-1.13.42.540.14|0.5-|-0.14|0.14-|-90° (upwards vertical)620

3.88 €

50 7 Days 17160-40|100V02.5III2-1.13.42.540.14|0.5-|-0.14|0.14-|-90° (upwards vertical)67

13.30 €

20 23 Days 17160-40|100V02.5III2-1.13.42.540.14|0.5-|-0.14|0.14-|-90° (upwards vertical)624

2.38 €

100 82 Days 17320-40|100V04III2-1.33.45.080.2|1.50.25|0.750.2|0.750.2|1.590° (upwards vertical)154

2.97 €

100 82 Days 17320-40|100-4III2-1.33.45.080.2|1.50.25|0.750.2|0.75-|-90° (upwards vertical)155

3.57 €

100 82 Days 17320-40|100-4III2-1.33.45.080.2|1.50.25|0.750.2|0.75-|-90° (upwards vertical)156

4.16 €

50 82 Days 17320-40|100-4III2-1.33.45.080.2|1.50.25|0.750.2|0.75-|-90° (upwards vertical)157

16.07 €

20 23 Days 16.2160-40|100-2.5III2-1.13.62.540.14|0.5-|-0.14|0.14-|-0°/180° (horizontal)629

9.98 €

20 19 Days 17160-40|100V02.5III2-1.13.42.540.14|0.5-|-0.14|0.14-|-90° (upwards vertical)618

3.51 €

100 82 Days 17630-40|100-6III2-1.33.47.620.2|1.50.25|0.750.2|0.75-|-90° (upwards vertical)17.55

2.84 €

100 47 Days 16.1160-|--2.5III2-1.33.43.810.14|10.25|0.340.14|0.34-|-0°/180° (horizontal)125

7.76 €

30 19 Days 16.2160-40|100V02.5III2-1.13.62.540.14|0.5-|-0.14|0.14-|-0°/180° (horizontal)614

6.65 €

30 7 Days 16.2160-40|100V02.5III2-1.13.62.540.14|0.5-|-0.14|0.14-|-0°/180° (horizontal)612

8.31 €

30 19 Days 16.2160-40|100-2.5III2-1.13.62.540.14|0.5-|-0.14|0.14-|-0°/180° (horizontal)615

1.70 €

150 47 Days 16.1160-|--2.5III2-1.33.43.810.14|10.25|0.340.14|0.34-|-0°/180° (horizontal)123

9.42 €

20 19 Days 17160-40|100V02.5III2-1.13.42.540.14|0.5-|-0.14|0.14-|-90° (upwards vertical)617

12.19 €

20 23 Days 17160-40|100V02.5III2-1.13.42.540.14|0.5-|-0.14|0.14-|-90° (upwards vertical)622

9.65 €

50 47 Days 17.1160-40|100-2.5III2-1.33.43.810.14|10.25|0.340.14|0.34-|-90° (upwards vertical)1217

4.07 €

50 82 Days 19.2320-|--4III2-1.33.45.080.2|1.50.25|0.750.2|0.75-|-90° (upwards vertical)157

5.95 €

50 82 Days 16.15320-|--4III2-1.33.45.080.2|1.50.25|0.750.2|0.75-|-0°/180° (horizontal)1510

9.51 €

50 82 Days 16.15320-|--4III2-1.33.45.080.2|1.50.25|0.750.2|0.75-|-0°/180° (horizontal)1516

3.41 €

100 47 Days 16.1160-|--2.5III2-1.33.43.810.14|10.25|0.340.14|0.34-|-0°/180° (horizontal)126

3.51 €

100 82 Days 16.2630-|--6III2-1.33.47.620.2|1.50.25|0.750.2|0.75-|-0°/180° (horizontal)17.55

4.92 €

250 82 Days 16.2630-|--6III2-1.33.47.620.2|1.50.25|0.750.2|0.75-|-0°/180° (horizontal)17.57

9.30 €

50 82 Days 19.2320-|--4III2-1.33.45.080.2|1.50.25|0.750.2|0.75-|-90° (upwards vertical)1516

12.19 €

20 23 Days 16.2160-40|100V02.5III2-1.13.62.540.14|0.5-|-0.14|0.14-|-0°/180° (horizontal)622

6.24 €

50 47 Days 17.1160-40|100-2.5III2-1.33.43.810.14|10.25|0.340.14|0.34-|-90° (upwards vertical)1211

3.57 €

100 82 Days 16.15320-|--4III2-1.33.45.080.2|1.50.25|0.750.2|0.75-|-0°/180° (horizontal)156

5.35 €

50 82 Days 16.15320-|--4III2-1.33.45.080.2|1.50.25|0.750.2|0.75-|-0°/180° (horizontal)159

9.98 €

20 19 Days 16.2160-40|100V02.5III2-1.13.62.540.14|0.5-|-0.14|0.14-|-0°/180° (horizontal)618

4.54 €

50 47 Days 16.1160-|--2.5III2-1.33.43.810.14|10.25|0.340.14|0.34-|-0°/180° (horizontal)128

Loading...

  1. 1

Basic information

Colour housing Green Type of fastening - Number of levels 1
Connection type PCB Soldering connection Material connection surface Tin Type of banding None
Degree of protection (IP), mounted - Material insulation body Other Type of PCB fastening Connecting contact

Tech Support