Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1907416
Height(mm) | 26.7 | Colour housing | Green | Rated voltage(V) | 1000 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Type of fastening | - | Inflammability class of insulation material acc. with UL94 | V0 |
Number of levels | 1 | Rated surge voltage(kV) | 8 | Over voltage category | III |
Pollution degree | 2 | Connection type conductor | Screw connection | Connection type PCB | Soldering connection |
Diameter connection pin(mm) | 1.3 | Length pin(mm) | 5.2 | Material connection surface | Tin |
Modular spacing connections(mm) | 9.52 | Type of banding | None | Connectable conductor cross section solid-core(mm²) | 0.2|6 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|4 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|4 | Connectable conductor cross section multi-wired(mm²) | 0.2|1.5 |
Degree of protection (IP), mounted | - | Material insulation body | Other | Angle PCB/conductor connection | 0°/180° (horizontal) |
Type of PCB fastening | Connecting contact | Rated current In(A) | 32 | Number of electrical connections | 2 |
This page is PCB terminal block, MKDSV, part number 1907416.
You can find the detail information about specifications and dimensions on part number 1907416.