Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1064629
Contains analogue output module | - | Contains analogue input module | - | Contains module rack | - |
---|---|---|---|---|---|
Contains control unit | - | Contains libraries | - | Contains digital output module | - |
Contains digital input module | - | Contains documentation | - | Contains engineering software | - |
Contains function building blocks | - | Contains function module | - | Contains basic device | - |
Contains communication module | - | Contains monitor | - | Contains programming software | - |
Contains simulation module | - | Contains memory unit | - | Contains power supply | - |
Contains technology module | - | Contains connection cable | - | Contains visualization | - |
Contains other components | - | Software preinstalled | false |
This page is PLC logic set, PLC-LOGIC, part number 1064629.
You can find the detail information about specifications and dimensions on part number 1064629.