Side element, UM-ALU (2201760)

Side element, UM-ALU 2201760

Product Details:

Manufacturer part number: 2201760

Brand: PHOENIX CONTACT

Price: 35.43

Delivery time: 26 Days


Technical Data:

Width: 105.4 mm

Depth: 73.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2201760

Part Number
2201760
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Depth
(mm)

35.43 €

6 26 Days 105.473.5

Loading...

  1. 1

Basic information

Colour - Material Aluminium Height(mm) -
RAL-number - Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Rail mounting possible false Wall mounting possible false
Surface finishing -

This page is Side element, UM-ALU, part number 2201760.
You can find the detail information about specifications and dimensions on part number 2201760.

Variation of this product

Part Number
2201758
2201759
2202085
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Depth
(mm)

29.36 €

7 26 Days 75.458.5

32.84 €

6 26 Days 105.458.5

31.68 €

6 26 Days 75.473.5

Tech Support