Manufacturer part number: 2202018
Brand: PHOENIX CONTACT
Price: 1.71 €
Delivery time: 7 Days
Width: 19.5 mm
Depth: 39.45 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2202018
Colour | Grey | Material | Other | Height(mm) | - |
---|---|---|---|---|---|
RAL-number | - | Type of enclosure | - | With integrated PCB-mounting connection system | - |
Side-by-side housing | - | Rail mounting possible | false | Wall mounting possible | false |
Surface finishing | - |
This page is Side element, UM-BASIC, part number 2202018.
You can find the detail information about specifications and dimensions on part number 2202018.
Part Number |
---|
2202019 |
2202021 |
2202022 |
2202033 |
2202034 |
2202045 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Depth (mm) |
---|---|---|---|---|---|---|---|
1.71 € | 110 | 7 Days | 19.5 | 39.45 | |||
2.54 € | 80 | 7 Days | 19.5 | 39.45 | |||
2.54 € | 80 | 7 Days | 19.5 | 39.45 | |||
4.37 € | 50 | 28 Days | 9.95 | - | |||
4.37 € | 50 | 7 Days | 9.95 | - | |||
3.12 € | 60 | 7 Days | 19.5 | 39.45 |