Foot element, UM-PRO

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2200153
2200157
2200160
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.37 €

80 7 Days

2.89 €

70 7 Days

4.14 €

50 7 Days

Loading...

  1. 1

Basic information

Colour Black Material Other Width(mm) -
Height(mm) - Depth(mm) - RAL-number -
Type of enclosure - With integrated PCB-mounting connection system - Side-by-side housing -
Rail mounting possible true Wall mounting possible false Surface finishing -

Tech Support