End cover, D-QT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3206034

Part Number
3206034
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.73 €

250 23 Days

Loading...

  1. 1

Basic information

Colour Grey Thickness(mm) 2.2 Inflammability class of insulation material acc. with UL94 V0
Snap in false Type of end plate true Type of partition false

This page is End cover, D-QT, part number 3206034.
You can find the detail information about specifications and dimensions on part number 3206034.

Tech Support