End cover, D-PT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1029569
1029571
1029590
1029591
3210304
3210314
3210334
3212045
3212058
3212062
3212307
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Thickness
(mm)

0.48 €

400 7 Days Orange0.8

0.48 €

400 7 Days Orange0.8

0.53 €

350 28 Days Orange0.8

0.48 €

400 7 Days Orange0.8

0.50 €

400 21 Days Orange0.8

0.52 €

400 21 Days Orange0.8

0.54 €

350 21 Days Orange0.8

0.56 €

350 Quote Orange2.2

0.61 €

300 Quote Orange2.2

0.78 €

250 16 Days Orange2.2

1.24 €

150 7 Days Grey2.2

Loading...

  1. 1

Basic information

Inflammability class of insulation material acc. with UL94 V0 Snap in false Type of end plate true
Type of partition false

Tech Support