Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1117529 |
3270211 |
3270212 |
3270213 |
3270214 |
3270215 |
3270216 |
3270217 |
3270218 |
3270228 |
3270229 |
3270234 |
3270235 |
3270238 |
3270239 |
3270240 |
3270243 |
3270244 |
3270245 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
0.87 € | 210 | 7 Days | |||
1.79 € | 110 | 7 Days | |||
1.79 € | 110 | 23 Days | |||
1.79 € | 110 | 7 Days | |||
1.79 € | 110 | 23 Days | |||
1.79 € | 110 | 23 Days | |||
1.79 € | 110 | 23 Days | |||
1.79 € | 110 | 7 Days | |||
1.79 € | 110 | 23 Days | |||
1.79 € | 110 | 7 Days | |||
1.79 € | 110 | 23 Days | |||
0.87 € | 210 | 23 Days | |||
0.87 € | 210 | 7 Days | |||
0.87 € | 210 | 7 Days | |||
0.87 € | 210 | 7 Days | |||
1.79 € | 110 | 7 Days | |||
1.79 € | 110 | 7 Days | |||
1.79 € | 110 | 23 Days | |||
1.79 € | 110 | 23 Days |
Loading...
Colour | White | Thickness(mm) | 2.2 | Inflammability class of insulation material acc. with UL94 | V0 |
---|---|---|---|---|---|
Snap in | false | Type of end plate | true | Type of partition | false |