Manufacturer part number: 3248121
Brand: PHOENIX CONTACT
Price: 0.19 €
Delivery time: 16 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3248121
Colour | Blue | Thickness(mm) | 2.2 | Inflammability class of insulation material acc. with UL94 | V0 |
---|---|---|---|---|---|
Snap in | false | Type of end plate | true | Type of partition | false |
This page is End cover, D-MPT, part number 3248121.
You can find the detail information about specifications and dimensions on part number 3248121.
Part Number |
---|
3248141 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
0.19 € | 950 | 7 Days |