Single relay, REL-MR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1012698
1012737
1013727
1081616
2834821
2834847
2904475
2906213
2906988
2908180
2908181
2908821
2908822
2908823
2908824
2909641
2909642
2909643
2909644
2909645
2909647
2961163
2961228
2961231
2961244
2961273
2961286
2961299
2961325
2961370
2961383
2961464
2961477
2961493
2961503
2961516
2961532
2961545
2961561
2987338
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Drive, polarization Type of electric connection Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Degree of protection (IP) Voltage type for actuating Number of contacts as normally open contact Number of contacts as change-over contact

6.93 €

30 8 Days 132925-Other-|--|-88|242-DC02

6.93 €

30 8 Days 132925-Other-|--|-88|242-DC01

8.29 €

30 8 Days 132925-Other-|--|-88|242-DC02

10.35 €

20 8 Days 12.929.215.7---|--|-9.6|27OtherDC10

5.20 €

40 7 Days 12.929.215.7-Other-|--|-31.2|115.2OtherDC01

6.42 €

30 7 Days 12.929.215.7-Other-|--|-31.2|119OtherDC02

4.81 €

40 8 Days 12.929.215.7---|--|-9.6|27OtherDC10

10.55 €

20 7 Days 12.929.215.7-Other-|--|-18.7|59.5OtherDC02

9.37 €

20 8 Days 12.929.215.7-Other-|--|-9.4|29.8OtherDC02

5.25 €

40 7 Days 132925.5Polarity freeOther-|--|-19.2|52.8OtherDC01

5.64 €

40 7 Days 132925.5Polarity freeOther-|--|-19.2|52.8OtherDC02

11.15 €

20 8 Days 12.929.215.7-Other-|--|-7.8|28.8OtherDC01

10.90 €

20 8 Days 12.929.215.7-Other-|--|-15.6|57.6OtherDC01

11.15 €

20 8 Days 12.929.215.7-Other-|--|-71.5|264OtherDC01

11.15 €

20 8 Days 12.929.215.7-Other-|--|-71.5|272.8OtherDC02

10.30 €

20 8 Days 52816-Other-|--|-7.2|33OtherDC01

9.23 €

20 7 Days 52816-Other-|--|-14.4|66OtherDC01

15.10 €

20 8 Days 52816-Other-|--|-36|165OtherDC01

11.55 €

20 8 Days 52816-Other-|--|-7.2|33OtherDC01

10.45 €

20 8 Days 52816-Other-|--|-14.4|66OtherDC01

16.15 €

20 12 Days 52816-Other-|--|-36|165OtherDC01

9.53 €

20 7 Days 52815-Other-|--|-7.2|33OtherDC01

8.29 €

30 7 Days 12.929.215.7-Other-|--|-71.5|272.8OtherDC02

13.25 €

20 8 Days 52815---|--|-28.8|132OtherDC01

14.50 €

20 8 Days 52815---|--|-28.8|132OtherDC01

5.50 €

40 7 Days 12.929.215.7-Other-|--|-39|148.8OtherDC02

6.16 €

30 8 Days 12.929.215.7-Other-|--|-39|148.8OtherDC02

5.80 €

40 7 Days 12.929.215.7-Other-|--|-7.8|29.76OtherDC02

5.25 €

40 8 Days 12.929.215.7-Other-|--|-39|144OtherDC01

9.43 €

20 7 Days 52815-Other-|--|-2.7|12.4-DC01

8.45 €

30 7 Days 52815-Other-|--|-10.8|49.5OtherDC01

5.92 €

40 7 Days 12.929.215.7-Other18.7|37.218.7|37.2-|-OtherAC02

7.21 €

30 8 Days 12.929.215.7-Other93.6|18693.6|186-|-OtherAC02

9.43 €

20 7 Days 52815-Other-|--|-10.8|49.5OtherDC01

5.86 €

40 7 Days 12.929.215.7-Other18.72|37.218.72|37.2-|--AC01

6.70 €

30 7 Days 12.929.215.7-Other93.6|18693.6|186-|--AC01

5.07 €

40 7 Days 12.929.215.7-Other-|--|-7.8|28.8-DC01

5.07 €

40 7 Days 12.929.215.7-Other-|--|-15.6|57.6-DC01

7.60 €

30 8 Days 12.929.215.7-Other-|--|-71.5|264-DC01

10.55 €

20 8 Days 12.929.215.7---|--|-19.2|54OtherDC10

Loading...

  1. 1

Basic information

Nominal current(A) - With detachable clamps false Drive, switching attitude Mono stable
With forced-guided contacts false Type of switch contact Simple contact Complete with socket false
With LED indication - Number of contacts as normally closed contact 0

Tech Support