Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2985974
Mounting method | - | Firewall | - | Radio protocol | - |
---|---|---|---|---|---|
UMTS | - | Analogue | false | Ethernet | true |
ISDN | false | xDSL | false | Number of ports WAN | 1 |
Number of module slots | 0 | Protocol | - | Number of ports 10/100 Mbps LAN | - |
Empty chassis | false | USB | false | Number of ports Voice | 0 |
VPN | false | Degree of protection (IP) | IP20 | LTE | - |
Frequency band | - | Number of ports 10/100/1000 Mbps LAN | - |
This page is Proxy for PROFINET-RT-IRT, FL NP, part number 2985974.
You can find the detail information about specifications and dimensions on part number 2985974.