Router, Industrial VPN gateway, TC CLOUD

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2702888

Part Number
2702888
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

991.63 €

1 61 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) Firewall true Radio protocol -
UMTS - Analogue false Ethernet true
ISDN false xDSL false Number of ports WAN 1
Number of module slots 0 Protocol - Number of ports 10/100 Mbps LAN -
Empty chassis false USB false Number of ports Voice 0
VPN true Degree of protection (IP) IP20 LTE -
Frequency band - Number of ports 10/100/1000 Mbps LAN -

This page is Router, Industrial VPN gateway, TC CLOUD, part number 2702888.
You can find the detail information about specifications and dimensions on part number 2702888.

Tech Support