Polyamide protective hose, WP-PA (0803381)

Polyamide protective hose, WP-PA 0803381

Product Details:

Manufacturer part number: 0803381

Brand: PHOENIX CONTACT

Price: 522.51

Delivery time: 12 Days


Technical Data:

Outer diameter: 54.5 mm

Inner diameter: 48 mm

Working temperature: -40|115 °C

Bending radius, static: 100 mm

Nominal diameter: 54.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0803381

Part Number
0803381
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter
(mm)
Inner diameter
(mm)
Working temperature
(°C)
Bending radius, static
(mm)
Nominal diameter
(mm)

522.51 €

25 12 Days 54.548-40|11510054.5

Loading...

  1. 1

Basic information

Colour Black UV resistant true Halogen free true
Compressive strength(N) - Sheathing material - Material filament Other
Plain interior false Flexibility Flexible Approved according to UR false
Approved according to N false Approved according to CSA false Material Other
Plain exterior false Tensile strength(N) 100 Nominal size in inch Other
Degree of protection (IP) IP67 Approved according to DIN EN 61386-23 false

This page is Polyamide protective hose, WP-PA, part number 0803381.
You can find the detail information about specifications and dimensions on part number 0803381.

Variation of this product

Part Number
0803901
3240680
3240681
3240682
3240683
3240684
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer diameter
(mm)
Inner diameter
(mm)
Working temperature
(°C)
Bending radius, static
(mm)
Nominal diameter
(mm)

1,486.06 €

3000 47 Days 34.529-40|1156534.5

148.42 €

50 12 Days 106.5-40|1151310

153.91 €

50 12 Days 1310-40|1152013

198.53 €

50 12 Days 15.812-40|1153515.8

315.06 €

50 12 Days 21.216.5-40|1154521.2

499.86 €

50 12 Days 28.523-40|1155528.5

Tech Support