Cable marker, WMTB HF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0802991
0802992
0802993
0802995
0802996
0802997
0803314
0803315
0803316
0804977
0804978
0804979
0804980
0804981
0804982
0830409
0830412
0830413
0830414
0830415
0830416
0830417
0830418
0830812
0830813
0830814
0830815
0830816
0830817
0830818
0830819
0830820
0830821
0830822
0830823
0830824
0830825
0830826
0830827
0830828
0830829
0830831
0830832
0830833
0830834
0830835
0830836
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Imprint Width
(mm)
Model Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

747.00 €

1 Quote -None10Other406|1366|136

896.50 €

1 Quote -None15Other556|1366|136

754.70 €

1 Quote -None25Other556|1366|136

2.60 €

71 15 Days BlueOther10Other406|1366|136

3.02 €

61 15 Days BlueOther15Other556|1366|136

4.70 €

39 15 Days BlueOther25Other556|1366|136

747.00 €

1 7 Days RedNone12Other406|1366|136

896.50 €

1 Quote RedNone15Other556|1366|136

754.70 €

1 Quote RedNone25Other556|1366|136

747.00 €

1 7 Days BlueNone12Other406|1366|136

747.00 €

1 7 Days GreenNone12Other406|1366|136

896.50 €

1 Quote BlueNone15Other556|1366|136

896.50 €

1 Quote GreenNone15Other556|1366|136

754.70 €

1 Quote BlueNone25Other556|1366|136

754.70 €

1 Quote GreenNone25Other556|1366|136

896.50 €

1 Quote WhiteNone15Other556|1366|136

754.70 €

1 7 Days YellowNone25Other556|1366|136

2.60 €

71 15 Days WhiteOther10Other406|1366|136

2.60 €

71 15 Days YellowOther10Other406|1366|136

3.02 €

61 15 Days WhiteOther15Other556|1366|136

3.02 €

61 15 Days YellowOther15Other556|1366|136

4.70 €

39 15 Days WhiteOther25Other556|1366|136

4.70 €

39 15 Days YellowOther25Other556|1366|136

302.20 €

1 26 Days WhiteNone12.7Adhesive label192.5|32.5|3

302.20 €

1 26 Days YellowNone12.7Adhesive label192.5|32.5|3

643.10 €

1 26 Days WhiteNone2.4Adhesive label25.43|53|5

643.10 €

1 26 Days YellowNone2.4Adhesive label25.43|53|5

607.00 €

1 7 Days WhiteNone25.4Adhesive label36.54|7.54|7.5

607.00 €

1 26 Days YellowNone25.4Adhesive label36.54|7.54|7.5

549.20 €

1 7 Days WhiteNone25.4Adhesive label63.56|146|14

549.20 €

1 26 Days YellowNone25.4Adhesive label63.56|146|14

375.70 €

1 7 Days WhiteNone25.4Adhesive label95.258|228|22

375.70 €

1 26 Days YellowNone25.4Adhesive label95.258|228|22

725.70 €

1 26 Days WhiteNone25.4Adhesive label152.412|3612|36

725.70 €

1 26 Days YellowNone25.4Adhesive label152.412|3612|36

0.87 €

211 15 Days WhiteOther12.7Adhesive label192.5|32.5|3

0.87 €

211 15 Days YellowOther12.7Adhesive label192.5|32.5|3

3.09 €

59 15 Days WhiteOther2.4Adhesive label25.43|53|5

3.09 €

59 15 Days YellowOther2.4Adhesive label25.43|53|5

3.31 €

55 15 Days WhiteOther25.4Adhesive label36.54|7.54|7.5

3.31 €

55 15 Days YellowOther25.4Adhesive label36.54|7.54|7.5

3.43 €

53 15 Days WhiteOther25.4Adhesive label63.56|146|14

3.43 €

53 15 Days YellowOther25.4Adhesive label63.56|146|14

4.08 €

45 15 Days WhiteOther25.4Adhesive label95.258|228|22

4.08 €

45 15 Days YellowOther25.4Adhesive label95.258|228|22

13.94 €

14 15 Days WhiteOther25.4Adhesive label152.412|3612|36

13.94 €

14 15 Days YellowOther25.4Adhesive label152.412|3612|36

Loading...

  1. 1

Basic information

Material Other Mounting method Other Type -
With label space true Transparent - Toothing -

Tech Support