Marking foil for automatic conductor labeling device, WIREMARK-F

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5144042
5144055
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)

559.50 €

1 75 Days 15

610.40 €

1 82 Days 23

Loading...

  1. 1

Basic information

Colour White Material Other Imprint None
Mounting method Other Model Adhesive label Type -
Length(mm) 100000 Cable diameter(mm) 1.6|5.6 With label space true
Core diameter(mm) 1.6|5.6 Transparent - Toothing -

Tech Support