Manufacturer part number: 0802754
Brand: PHOENIX CONTACT
Price: 5.76 €
Delivery time: 61 Days
Colour: White
Width: 6 mm
Height: 25 mm
Text: Unprinted
Transparent: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0802754
Self-adhesive | false | Diameter(mm) | - | Length(mm) | - |
---|---|---|---|---|---|
Magnetic | - |
This page is Snap-in marker, US-EMP, part number 0802754.
You can find the detail information about specifications and dimensions on part number 0802754.
Part Number |
---|
0802755 |
0803300 |
0830025 |
0830026 |
0830027 |
0830028 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) | Text | Transparent |
---|---|---|---|---|---|---|---|---|---|---|
15.96 € | 12 | 12 Days | - | 6 | 25 | - | - | |||
5.17 € | 40 | 61 Days | - | 17.4 | 27.9 | - | - | |||
17.92 € | 11 | 12 Days | - | 14.9 | 16.9 | - | - | |||
17.92 € | 11 | 12 Days | - | 14.9 | 16.9 | - | - | |||
17.92 € | 11 | 12 Days | - | 14.9 | 16.9 | - | - | |||
17.92 € | 11 | 12 Days | - | 9.3 | 20 | - | - |